,Model##other##,Length##length##inches,Standard Width##length##inches,Height##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Back##length##inches,Water Connection Diameter##pipe_size##inches,Water Supply Connection Offset Bottom##length##inches,Water Return Connection Offset Bottom##length##inches,Water Supply Connection Offset Back##length##inches,Water Return Connection Offset Back##length##inches,Water Connection Protrusions Variable##length##inches,Equipment Power Connection Offset Back##length##inches,Supply Air Connection Width##length##inches,Supply Air Connection Height##length##inches,Supply Air Connection Offset Top##length##inches,Base Length##length##inches,Base Height##length##inches,Base Wall Thickness##length##inches,Fresh Air Intake Box Length##length##inches,Fresh Air Intake Box Height##length##inches,Fresh Air Intake Box Bottom Offset Bottom##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 02,FCVH?02,30.65,9.6,24,0.875,3.875,0.625,16.7,21,7.8,1.1,37,4,16.3,5.4,1,29.65,3.4,0.5,16.75,4.75,0.3125,12,0.5,0.5,16.75,0,0,Valid - Type loaded via type catalog,1
Size 03,FCVH?03,36.15,9.6,24,0.875,3.875,0.625,16.7,21,7.8,1.1,37,4,21.8,5.4,1,35.15,3.4,0.5,16.75,4.75,0.3125,12,0.5,0.5,16.75,0,0,Valid - Type loaded via type catalog,1
Size 04,FCVH?04,41.65,9.6,24,0.875,3.875,0.625,16.7,21,7.8,1.1,37,4,27.3,5.4,1,40.65,3.4,0.5,16.75,4.75,0.3125,12,0.5,0.5,16.75,0,0,Valid - Type loaded via type catalog,1
Size 06,FCVH?06,52.65,9.6,24,0.875,3.875,0.625,16.7,21,7.8,1.1,37,4,38.3,5.4,1,51.65,3.4,0.5,16.75,4.75,0.3125,12,0.5,0.5,16.75,0,0,Valid - Type loaded via type catalog,1
Size 08,FCVH?08,58.15,9.6,24,0.875,3.875,0.625,16.7,21,7.8,1.1,37,4,43.8,5.4,1,57.15,3.4,0.5,33.5,4.75,0.3125,12,0.5,0.5,16.75,0,0,Valid - Type loaded via type catalog,1
Size 10,FCVH?10,69.15,9.6,24,0.875,3.875,0.625,16.7,21,7.8,1.1,37,4,54.8,5.4,1,68.15,3.4,0.5,33.5,4.75,0.3125,12,0.5,0.5,16.75,0,0,Valid - Type loaded via type catalog,1
Size 12,FCVH?12,80.15,9.6,24,0.875,3.875,0.625,16.7,21,7.8,1.1,37,4,65.8,5.4,1,79.15,3.4,0.5,33.5,4.75,0.3125,12,0.5,0.5,16.75,0,0,Valid - Type loaded via type catalog,1